3589-1810CP
Part of the Manifold Single Union Body 3589 Series
Ordering Code: 81903052
UPC: 840213003753
1 IN CTS x 1/2 IN CTS Plastic Manifold Single Union Body, Contractor Pack
This 1 inch CTS AquaLock(TM) plastic manifold single union body is made of polysulfone, a high performance thermal plastic material, and designed for years of trouble free service. The design allows for quick and easy installation without the use of additional installation tools. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213003753 |
Part Number | 81903052 |
Series | Manifold Single Union Body 3589 |