3557-1408
Part of the Garden Hose Valve NPT 3557 Series
Ordering Code: 0959188
UPC: 098268322682
Lead Free: YES
1/2 IN NPT x 3/4 IN MGHT Plastic Garden Hose Angle Valve
This 1/2 inch NPT x 3/4 inch MGHT AquaLock(TM) plastic garden hose angle valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268322682 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0959188 |
Series | Garden Hose Valve NPT 3557 |