3539-08
Part of the Straight Valve 3539 Series
Ordering Code: 0959040
UPC: 098268298710
Lead Free: YES
3/8 IN CTS Plastic Straight Valve
This 3/8 inch CTS AquaLock(TM) plastic straight valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268298710 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Push to connect |
Lead Free | YES |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Push to connect |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0959040 |
Series | Straight Valve 3539 |