LF4001E 1/2
Part of the LF4001E Series
Ordering Code: 0821460
UPC: 098268570915
Lead Free: YES
1/2 IN Lead Free Dielectric Union, Female Iron Pipe Thread to Solder Connection
This 1/2 inch lead free dielectric union device electrically separates the water heater from the piping and provides a convenient way to disconnect the piping for removal or servicing of an appliance. Designed to be installed between the pipes made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. Ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of a female iron pipe thread to a solder pipe connection, union nut, two tailpieces, and a gasket that separates the tailpieces to prevent an electric current from occurring.
Features
- Female iron pipe thread to solder connection
- Designed and manufactured to the highest quality standards
- Prevents accelerated corrosion and deterioration in the piping system
- A gasket separates the tailpieces preventing electric current
| Specifications | |
|---|---|
| Adapter Material | Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| EAN | 098268570915 |
| Gasket Material | Buna-N |
| Gasket Maximum Pressure | 250 PSI |
| Gasket Maximum Pressure-BAR | 17.20 |
| Gasket Maximum Temperature | 180 Degree F |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Material | Steel |
| Inlet Thread Type | IPS |
| Insulator Material | Polysulfone |
| Lead Free | YES |
| Maximum Working Pressure-PSI | 250 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Nut Material | Steel |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Material | Lead Free Brass |
| Part Number | 0821460 |
| Series | LF4001E |