C-TF
Part of the C-TF Series
Ordering Code: 0780274
UPC: 098268475050
Lead Free: Not In Scope
12 IN X 3/4 IN Evaporative Cooler Valve Kit, 3/8 IN Copper Tube Compression Inlet Connection
This cooler valve is used in commercial and industrial air conditioning and refrigeration applications. It features a bronze body, machined in-seat, 12 inch x 3/4 inch size, 3/8 inch copper tube compression inlet connection, Buna-n seals, adjustable brass arms, and a polyethylene float. Maximum capacity is 3 GPM at 100 psi.
Features
- Bronze construction
- Machined in Seat
- Buna-n seals for reliable sealing capabilities
- 3/8 inch copper tube compression inlet
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268475050 |
Inlet 1 Connection Size | 3/8 IN |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 100 |
Maximum Temperature-Fahrenheit | 140 |
Part Number | 0780274 |
Series | C-TF |
Stem Length | 5 3/4 IN |
Thread Connection | No |