C-TF-1
Part of the C-TF Series
Ordering Code: 0780269
UPC: 098268475005
Lead Free: Not In Scope
12 In X 3/4 In Evaporative Cooler Valve Kit , 1/4 In Copper Tube Compression Inlet Connection
This heavy duty cooler valve is used in commercial and industrial air conditioning and refrigeration applications. It features a bronze body, machined in-seat, 1/4 inch copper tube compression inlet connection, Buna-N seals, adjustable brass arms, and a polyethylene float. The maximum pressure is 100 psi (7 bar).
Features
- Bronze body with machined in seat
- Fits 1/4 inch CTC inlet
- Buna-N seals
- Polyethylene float
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268475005 |
Inlet 1 Connection Size | 1/4 IN |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 100 |
Maximum Temperature-Fahrenheit | 140 |
Part Number | 0780269 |
Series | C-TF |
Stem Length | 5 3/4 IN |
Thread Connection | No |