C-TFAEA

Part of the C-TF Series

Ordering Code: 0780270

UPC: 098268475012

Lead Free: Not In Scope

11 IN x 3/4 IN Evaporative Cooler Valve Kit, 1/4 IN Copper Tube Compression Inlet Connection

  • Bronze construction
  • Machined in seat
  • Adjustable brass arms
  • Polyethylene float
Specifications
Body Material Bronze
Brand Watts
Buy American Act Compliant NO
EAN 098268475012
Inlet 1 Connection Size 1/4 IN
Lead Free Not In Scope
Maximum Pressure-PSI 100
Maximum Temperature-Fahrenheit 140
Part Number 0780270
Series C-TF
Stem Length 5 3/4 IN
Thread Connection No