C12-FLT
Part of the FLT-C Series
Ordering Code: 0780037
UPC: 098268091205
Lead Free: Not In Scope
12 IN Heavy Duty Copper Float
This 12 inch copper float is used with a float valve in a control assembly that provides make up water for pressure washers, cooling towers, heat transfer units, livestock watering tanks, and refrigeration units. This float is made of high grade copper with firmly bonded overlapping joints and has a 3/8-16 female thread connection. The maximum working temperature is 200 degrees F.
Features
- Connects to standard garden hose
- 3/4 inch GHT x 1/2 inch MNPT connections
- Flow rate of 6.5 GPM at 50 psi
- Maximum pressure rating of 75 psi
| Specifications | |
|---|---|
| Body Material | Copper |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268091205 |
| Float Diameter Size | 12 IN |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 200 |
| Part Number | 0780037 |
| Series | FLT-C |
| Stem Thread | 3/8 - 16 TPI |