C6-3-FLT
Part of the FLT-C Series
Ordering Code: 0780032
UPC: 098268091151
Lead Free: Not In Scope
6 IN Heavy Duty Copper Float, Female Thread Connection
This 6 inch copper float is used with a float valve in a control assembly that provides make up water for pressure washers, cooling towers, heat transfer units, livestock watering tanks, and refrigeration units. This float is made of high grade copper with firmly bonded overlapping joints and has a 3/8-16 female thread connection.
Features
- Made of high grade copper
- 3/8-16 thread connection
- For heavy duty float valves
- Firmly bonded overlapping joints
| Specifications | |
|---|---|
| Body Material | Copper |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268091151 |
| Float Diameter Size | 6 IN |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 200 |
| Part Number | 0780032 |
| Series | FLT-C |
| Stem Thread | 3/8 - 16 TPI |