K FLT-CX

Part of the FLT-C Series

Ordering Code: 0780351

UPC: 098268818291

Lead Free: Not In Scope

4 IN x 5 IN Heavy Duty Copper Float, 1/4-20 IN Female Thread Connection

  • Made of high grade copper
  • Firmly bonded overlapping joints
  • 3/8-16 thread connection
  • For heavy duty float valves
Specifications
Body Material Copper
Brand Watts
Buy American Act Compliant NO
EAN 098268818291
Float Diameter Size 4 IN and 5 IN
Lead Free Not In Scope
Maximum Temperature-Fahrenheit 200
Part Number 0780351
Series FLT-C
Stem Thread 1/4-20 TPI