N8-7-NA
Part of the FLT Nuzzle Assembly Series
Ordering Code: 0780027
UPC: 098268091106
Lead Free: NO
Nuzzle Assembly, 3/8-16 Stem, 5/16-18 Thumbscrew, 12 IN Rod
This nuzzle assembly is designed for use on exposed cattle watering systems. Cattle can nuzzle the ball without harm to or activation of the valve. Assembly consists of 12 IN rod, 5/16-18 thumb screw, hooks, swivel joint and 3/8-16 stem, threaded at one end. Assembly is manufactured out of brass.
Features
- Thumb screw
- Hooks
- Swivel joint and stem
- Brass body
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268091106 |
| Lead Free | NO |
| Part Number | 0780027 |
| Series | FLT Nuzzle Assembly |