N8-NA
Part of the FLT Nuzzle Assembly Series
Ordering Code: 0780026
UPC: 098268091090
Lead Free: Not In Scope
Nuzzle Assembly, 3/8-16 Stem, 3/8-16 Thumbscrew, 12 In Rod
This nuzzle assembly is used on exposed cattle watering systems. Cattle can nuzzle the ball without harm to or activation of the valve. The assembly consists of thumb screw, hooks, swivel joint and stem, threaded at one end. It is made of brass.
Features
- Thumb screw
- Hooks
- Swivel joint and stem
- Brass body
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268091090 |
GDS Status | Registered |
Lead Free | Not In Scope |
Part Number | 0780026 |
Series | FLT Nuzzle Assembly |