FLT SS
Part of the FLT SS Series
Ordering Code: 88005659
UPC: 098268161304
Lead Free: YES
SpaceSaver Black Float
This rectangular black float is made from non-corrosive materials and is uv stabilized. It is compact in its construction and can be rotated to fit into confided spaces. The maximum allowable temperature the float can be exposed to is 140 degrees Fahrenheit.
Features
- Use with trough valves to maintain appropriate water levels in water tanks
- Compact and easily rotated to fit into confined spaces
- Built from high-performance, non-corrosive fiberglass-reinforced nylon and Acetyl (POM) that?s also UV-stable
- Standard thread design, featuring an insert that?s been heat-molded to the float
- Watts also offers these floats in 4? and 6? sizes
Specifications | |
---|---|
Body Material | Plastic |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268161304 |
Float Diameter Size | 2 IN |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 9999 |
Part Number | 88005659 |
Rod Diameter | Does Not Apply To Product |
Series | FLT SS |
Stem Length | Does Not Apply To Product |
Stem Thread | 1/4 IN |
Thread Connection | Yes |