KSTEM-11-12
Part of the FLT Stems Series
Ordering Code: 0780322
UPC: 098268703009
Lead Free: Not In Scope
1/4 IN OD Heavy Duty Brass Threaded Stem, 1/4 IN NPT x 1/4 IN NPT x 12 IN Length
This 1/4 IN OD, 12 inch heavy duty brass threaded stem is designed for use with float valve to control high capacity water flow in commercial, industrial and agricultural applications. It is made of heavy duty brass with 1/4-20 inch NPT threaded ends for valve and float.
Features
- Made of heavy duty brass
- NPT threads
- 1/4 IN OD rod diameter
- 12 inch length
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| EAN | 098268703009 |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 9999 |
| Part Number | 0780322 |
| Rod Diameter | 1/4 IN |
| Series | FLT Stems |
| Stem Length | 12 IN |
| Stem Thread | 1/4-20 TPI |
| Thread Connection | NPT |