AD1
Part of the FLT Thread Adaptors Series
Ordering Code: 0780045
UPC: 098268091281
Lead Free: Not In Scope
Float Thread Adapter, 3/8 NPT, 5/16-18 Female Thread
This thread adapter is used to connect a heavy duty float and stem for float valve applications. The adapter, model AD1, has a 3/8 inch NPT male thread for the float and a 5/16-18 female thread for the stem.
Features
- Male float threads
- Female thread for the stem
- Bronze body
- Used to connect heavy duty float and stem
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268091281 |
| Lead Free | Not In Scope |
| Part Number | 0780045 |
| Series | FLT Thread Adaptors |