AD10
Part of the FLT Thread Adaptors Series
Ordering Code: 0780049
UPC: 098268091328
Lead Free: Not In Scope
Float Thread Adapter, 1/4-20 Male, 5/16-18 Female, Thread
This thread adapter is used to connect a heavy duty float and stem for float valve applications. The adapter, model AD10, has a 1/4-20 inch male thread for the float and a 5/16-18 female thread for the stem.
Features
- Male float threads
- Female thread for the stem
- Bronze body
- Used to connect heavy duty float and stem
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268091328 |
| Lead Free | Not In Scope |
| Part Number | 0780049 |
| Series | FLT Thread Adaptors |