AD11
Part of the FLT Thread Adaptors Series
Ordering Code: 0780050
UPC: 098268091335
Lead Free: NO
Float Thread Adapter, 1/4-20 Male, 3/8-16 Female, Thread
This thread adapter is used to connect a heavy duty float and stem for float valve applications. The adapter, model AD11, has a 1/4-20 inch male thread for the float and a 3/8-16 female thread for the stem.
Features
- Male float threads
- Female thread for the stem
- Bronze Body
- Used to connect heavy duty float and stem
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268091335 |
| Lead Free | NO |
| Part Number | 0780050 |
| Series | FLT Thread Adaptors |