AD13
Part of the FLT Thread Adaptors Series
Ordering Code: 0780052
UPC: 098268091359
Lead Free: Not In Scope
Float Thread Adapter, 3/8 Male, 5/16-18 Female Thread
This thread adapter is used to connect a heavy duty float and stem for float valve applications. The adapter, model AD13, has a 3/8 inch male thread for the float and a 5/16-18 female thread for the stem.
Features
- Male float threads
- Female thread for the stem
- Bronze Body
- Used to connect heavy duty float and stem
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268091359 |
Lead Free | Not In Scope |
Part Number | 0780052 |
Series | FLT Thread Adaptors |