AD14
Part of the FLT Thread Adaptors Series
Ordering Code: 0780053
UPC: 098268091366
Lead Free: Not In Scope
Float Thread Adapter, 3/8-16 Male, 1/4-20 Female Thread
This thread adapter is used to connect a heavy duty float and stem for float valve applications. The adapter, model AD14, has a 3/8-16 inch male thread for the float and a 1/4-20 female thread for the stem.
Features
- Male float threads
- Female thread for the stem
- Bronze Body
- Used to connect heavy duty float and stem
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268091366 |
| Lead Free | Not In Scope |
| Part Number | 0780053 |
| Series | FLT Thread Adaptors |