A1210
Part of the FLT Valve Arm Set Series
Ordering Code: 0780074
UPC: 098268091571
Lead Free: Not In Scope
Float Valve Arm Set, Bronze, For 1 In And Larger Float Valve
This valve arm set is used to replace or repair a the valve are for a 1 inch or larger heavy duty float valve that is used in commercial, industrial, and agricultural applications for controlling water flow. It includes a bronze long, short arm and brass thumb screw.
Features
- Male float threads
- Female stem thread
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268091571 |
Lead Free | Not In Scope |
Part Number | 0780074 |
Series | FLT Valve Arm Set |
Stem Length | 2 IN |