A1214
Part of the FLT Valve Arm Set Series
Ordering Code: 0780073
UPC: 098268091564
Lead Free: NO
Float Valve Arm Set, Bronze, For 3/8, 1/2 And 3/4 In Float Valve
This valve arm set is used to replace or repair a the valve are for a 3/8, 1/2 or 3/4 inch heavy duty float valve that is used in commercial, industrial, and agricultural applications for controlling water flow. It includes a bronze long arm, short arm and brass thumb screw.
Features
- Male float threads
- Female stem thread
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268091564 |
Lead Free | NO |
Part Number | 0780073 |
Series | FLT Valve Arm Set |
Stem Length | 2 IN |