K ARM-1JB
Part of the FLT Valve Arms Series
Ordering Code: 0780338
UPC: 098268703160
Lead Free: Not In Scope
Bronze Valve Arm for Float Valve 1 IN To 2 IN
This serrated long valve arm is for 1 to 2 inch heavy duty float valves. The arm is constructed of bronze.
Features
- For heavy duty float valve
- Bronze construction
- Serrated for easy adjustment
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268703160 |
Lead Free | Not In Scope |
Part Number | 0780338 |
Series | FLT Valve Arms |