K ARM-2JB-3
Part of the FLT Valve Arms Series
Ordering Code: 0780336
UPC: 098268703146
Lead Free: Not In Scope
Bronze Valve Arm For Valves 1 In To 2 In, 3/8-16 Thread
This 3/8-16 thread replacement valve arm is for 1 to 2 inch float valves.
Features
- Replacement valve arm
- Fits 1 to 2 inch float valves
- Bronze material
- 3/8-16 thread size
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268703146 |
Lead Free | Not In Scope |
Part Number | 0780336 |
Series | FLT Valve Arms |