K ARM-2JB-7
Part of the FLT Valve Arms Series
Ordering Code: 0780335
UPC: 098268703139
Lead Free: NO
Bronze Valve Arm For Valves 1 In To 2 In, 5/16-18 Thread
This 5/16-18 thread short bronze valve arm is for 1-2 inch valves.
Features
- For Heavy Duty Float Valve
- Bronze Body
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268703139 |
Lead Free | NO |
Part Number | 0780335 |
Series | FLT Valve Arms |