K ARM-2MN-1
Part of the FLT Valve Arms Series
Ordering Code: 0780334
UPC: 098268703122
Lead Free: Not In Scope
Bronze Valve Arm for Valves 3/8 IN, 1/2 IN, and 3/4 IN, 1/4-20 Thread
This 1/4-20 thread bronze short valve arm is for 3/8, 1/2 and 3/4 inch valves.
Features
- For Heavy Duty Float Valve
- Bronze Body
- Controls water flow
- For use in commercial, industrial, and agricultural applications
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268703122 |
| Lead Free | Not In Scope |
| Part Number | 0780334 |
| Series | FLT Valve Arms |
| Stem Thread | 1/4-20 Thread |