STD-CA 3/8
Part of the STD-CA Series
Ordering Code: 0770178
UPC: 098268194470
Lead Free: Not In Scope
8 IN x 3/4 IN Evaporative Cooler Valve Kit
This heavy duty cooler valve is used in commercial and industrial air conditioning and refrigeration applications. It features a bronze body, machined in-seat, 3/8 inch MIP outer diameter x 1/8 inch FIP inner diameter pipe connection, Buna-N seals, adjustable brass arms, and a polyethylene float. The maximum pressure is 100 psi (7 bar) and valve flow is 1.5 gpm.
Features
- Bronze construction
- Machined in seat
- Adjustable brass arms
- Polyethylene float
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268194470 |
| Inlet 1 Connection Size | 3/8 IN |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 100 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | 1/8 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0770178 |
| Series | STD-CA |
| Stem Length | 2 IN |