375-12
Discontinued
Part of the 375 Series
Ordering Code: 0780002
UPC: 098268090857
Lead Free: Not In Scope
3/8 In Bronze Heavy Duty Float Valve, Locknut, Gasket
This 3/8 IN heavy duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling high capacity water flow and can be tank wall-mounted. It has a bronze body construction with a machine flange on the inlet side and male straight-pipe threaded for locknut on the outlet side. It has serrated arms for easy adjustment of water level, bronze long and short arms, replaceable seals, and no-jam single lever action. It is ideal for use in air conditioning, refrigeration, and irrigation systems. Maximum pressure is 165 psi (11.4 bar).
Features
- Machined flange
- Bronze body
- Serrated arms
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268090857 |
| Flow Specifications | 14 GPM at 50 PSI to 21 GPM at 100 PSI |
| Inlet Pressure-PSI | 50 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 165 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0780002 |
| Series | 375 |