500-TO
Part of the 500 Series
Ordering Code: 0780005
UPC: 098268090888
Lead Free: Not In Scope
1/2 IN Bronze Heavy Duty Float Valve, MNPT Threaded Outlet
This 1/2 inch high capacity heavy duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling high capacity water flow and can be tank wall-mounted. It is ideal for use in air conditioning, refrigeration, and irrigation systems. This valve has a bronze body with 1/2 inch machine flange on the inlet connection and male straight-pipe threaded outlet connection for locknut. It has serrated arms for easy adjustment of water level, bronze long and short arms, replaceable seals, and no-jam single lever action. The maximum pressure is 165 psi (11.4 bar).
Features
- Machined flange
- Bronze body
- Serrated arms
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268090888 |
| Flow Specifications | 20 GPM |
| Inlet 1 Connection Size | 1/2 IN |
| Inlet Pressure-PSI | 50 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 165 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPSM |
| Part Number | 0780005 |
| Series | 500 |
| Stem Length | Does Not Apply To Product |