750-12
Part of the 750 Series
Ordering Code: 0780008
UPC: 098268090918
Lead Free: Not In Scope
3/4 IN Bronze Heavy Duty Float Valve, Locknut, Gasket
This 3/4 inch heavy duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling high capacity water flow and can be tank wall-mounted. It is ideal for use in air conditioning, refrigeration, and irrigation systems. This valve has a bronze body with a machine flange on the inlet side with 1/2 inch female NPT pipe threaded inlet connection and male straight-pipe threaded for locknut outlet connection. Includes locknut and gasket for bulkhead mount. It has serrated arms for easy adjustment of water level, bronze long and short arms, replaceable seals, and no-jam single lever action. The maximum pressure is 165 psi (11.4 bar).
Features
- Machined flange
- Bronze body
- Serrated arms
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268090918 |
| Flow Specifications | 40 GPM at 50 PSI to 60 GPM at 100 PSI |
| Inlet Pressure-PSI | 50 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 165 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0780008 |
| Series | 750 |