750-TO-12
Part of the 750 Series
Ordering Code: 0780010
UPC: 098268090932
Lead Free: Not In Scope
3/4 IN Bronze Heavy Duty Float Valve, MNPT Threaded Outlet, Locknut, Gasket
This 3/4 inch high capacity heavy duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling high capacity water flow and for bulkhead mount. It is ideal for use in air conditioning, refrigeration, and irrigation systems. This valve has a bronze body with 3/4 inch machine flange on the inlet connection and male straight-pipe threaded outlet connection. It has serrated arms for easy adjustment of water level, bronze long and short arms, replaceable seals, locknut and gasket, and no-jam single lever action. The maximum pressure is 165 psi (11.4 bar).
Features
- Machined flange
- Bronze body
- Serrated arms
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268090932 |
| Flow Specifications | 40 GPM at 50 PSI to 60 GPM at 100 PSI |
| Inlet Pressure-PSI | 50 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 165 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0780010 |
| Series | 750 |