AP341
Part of the AP Series
Ordering Code: 88005635
UPC: 098268160956
Lead Free: YES
3/4 and 1 IN Black Plastic Piston Operated Float Valve with Cord and Nipple
This 3/4 and 1 inch economy float valve is piston operated and has a medium to high flow rate. The valve is serviceable and can be installed in a submerged application with a float attached to a cord and nipple to avoid damage to the arm or above the water level to avoid back flow.
Features
- Designed to help control water levels and prevent backflow in medium-sized troughs requiring full flow demand
- Can be installed underwater to avoid risk of damage from livestock, or above water to ward off backflow
- Offers full flow rates in excess of 50gpm@ 60psi
- Construction of UV-stable fiberglass-reinforced nylon, Acetyl (POM) and brass ensures durability and resistance to both corrosion and dezincification
- Ideal for use in livestock watering, agricultural water supply and other ranch, farm and hobby farm applications
| Specifications | |
|---|---|
| Body Material | Acetyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268160956 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | Does Not Apply To Product |
| Inlet Pressure-PSI | 0 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88005635 |
| Series | AP |
| Stem Length | 13 13/16 IN |