K FLT-P8-7
Part of the FLT-P Series
Ordering Code: 0780356
UPC: 098268818338
Lead Free: YES
8 In Heavy Duty Plastic Float, 5/16-18 In Female Thread Connection
This 8 inch plastic float is used with a float valve in a control assembly that provides make up water for pressure washers, cooling towers, heat transfer units, livestock watering tanks, and refrigeration units. This float is made of all injection molded polyethylene construction, non-electrolytic and highly corrosion resistant and has a 5/16-18 inch female thread connection. The maximum working temperature is 140 degrees F.
Features
- Replacement float
- Made of durable molded polyethylene material
- Easy to install
- 5/16-18 inch female thread connection
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
EAN | 098268818338 |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Part Number | 0780356 |
Series | FLT-P |