K FLT-PX
Part of the FLT-P Series
Ordering Code: 0780325
UPC: 098268703030
Lead Free: YES
4 IN x 5 IN Heavy Duty Plastic Float, 1/4-20 IN Female Thread Connection
This 4 x 5 inch plastic float is used with a float valve in a control assembly that provides make up water for pressure washers, cooling towers, heat transfer units, livestock watering tanks, and refrigeration units. This float is made of all injection molded polyethylene construction, non-electrolytic and highly corrosion resistant and a 1/4-20 inch female thread connection. The maximum working temperature is 140 degrees F.
Features
- All injection molded polyethylene construction
- Highly corrosion resistant
- Unaffected by salt and caustic fluids
- Resistant to sunlight deterioration
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | Watts |
| EAN | 098268703030 |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 140 |
| Part Number | 0780325 |
| Series | FLT-P |
| Stem Length | Does Not Apply To Product |