P16-FLT
Part of the FLT-P Series
Ordering Code: 0780044
UPC: 098268091274
Lead Free: YES
2 In X 8 In Heavy Duty Plastic Float Assembly, Consists Of Two 8 In Floats
This 2 inch X 8 inch plastic float is used with a float valve in a control assembly that provides make up water for pressure washers, cooling towers, heat transfer units, livestock watering tanks, and refrigeration units. This float is made of all injection molded polyethylene construction, it is non-electrolytic and highly corrosion resistant and it has assembly of two floats. The maximum working temperature is 140 degrees f.
Features
- Assembly of two floats
- Injected molded Polyethylene construction
- 3/8-16 thread connection
- Highly corrosion resistant
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
EAN | 098268091274 |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Part Number | 0780044 |
Series | FLT-P |