ST1000 1
Part of the ST1000 Series
Ordering Code: 0770182
UPC: 098268225938
Lead Free: Not In Scope
1 In Bronze Standard Duty Float Valve
This 1 inch standard duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling water flow. It is ideal for use in air conditioning, refrigeration, and irrigation systems. This valve has a bronze body with 1 inch male NPT threaded inlet and outlet connections, cotter pin pivot arm assembly, and plunger assembly with seals. The maximum pressure is 125 psi (8.7 bar).
Features
- Machined flange
- Bronze body
- Serrated arms
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268225938 |
| Flow Specifications | 25 GPM at 5 PSI to 97 GPM at 125 PSI |
| Inlet 1 Connection Size | 1 IN |
| Inlet Pressure-PSI | 55 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 125 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0770182 |
| Series | ST1000 |