ST1250 1 1/4
Part of the ST1250 Series
Ordering Code: 0780282
UPC: 098268475135
Lead Free: Not In Scope
1 1/4 IN Bronze Standard Duty Float Valve
This bronze body 1 1/4 inch standard duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling water flow. It is ideal for use in air conditioning, refrigeration, and irrigation systems. This valve has 1 1/4 inch female NPT threaded inlet and open outlet connections, 3/8-16 stem fitting, cotter pin pivot arm assembly, and plunger assembly with seals. The maximum pressure is 125 psi (8.7 bar).
Features
- Machined flange
- Bronze body
- Serrated arms
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268475135 |
| Flow Specifications | 64 GPM at 5 PSI to 233 GPM at 125 PSI |
| Inlet 1 Connection Size | 1 1/4 IN |
| Inlet Pressure-PSI | 55 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 125 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0780282 |
| Series | ST1250 |