ST1500 1 1/2
Part of the ST1500 Series
Ordering Code: 0780283
UPC: 098268475142
Lead Free: Not In Scope
1 1/2 IN Bronze Standard Duty Float Valve
This standard duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling water flow. It has a bronze body construction with male NPT threaded end connections on 3/8 to 1 inch models and female NPT inlet and open outlet connections on 1 1/2 to 2 ich. models, cotter pin pivot arm assembly, replaceable seals, and replaceable plungers. It is ideal for use in air conditioning, refrigeration, and irrigation systems. The maximum pressure is 125 psi (8.7 bar).
Features
- Machined flange
- Bronze body
- Serrated arms
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268475142 |
| Flow Specifications | 64 GPM at 5 PSI to 233 GPM at 125 PSI |
| Inlet 1 Connection Size | 1 1/2 IN |
| Inlet Pressure-PSI | 55 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 125 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0780283 |
| Series | ST1500 |