UF134
Part of the UF Series
Ordering Code: 88005634
UPC: 098268160949
Lead Free: YES
1 3/4 IN Black Plastic Piston Operated High Flow Float Valve with Cord and Nipple
This 1 and 3/4 inch float valve is piston operated, and has a very high flow rate. The valve can be fully serviced by hand and without the requirement for tools.
- Designed to help control water levels and prevent backflow in medium- or large-sized troughs requiring full flow demand
- Can be installed underwater to avoid risk of damage from livestock, or above water to ward off backflow
- Offers high volume and full flow rates of up to 97 gpm, with an operating average of 75 gpm@60 psi
- Construction of UV-stable fiberglass-reinforced nylon, Acetyl (POM) and brass ensures durability and resistance to both corrosion and dezincification
- Ideal for use in livestock watering, agricultural water supply and other ranch, farm and hobby farm applications
Specifications | |
---|---|
Body Material | Acetyl |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268160949 |
Flow Specifications | 9999 |
Inlet 1 Connection Size | Does Not Apply To Product |
Inlet Pressure-PSI | 0 |
Lead Free | YES |
Maximum Pressure-PSI | 175 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88005634 |
Series | UF |
Stem Length | 12 IN |