XF1LT
Part of the XF Series
Ordering Code: 88005624
UPC: 098268160765
Lead Free: YES
1 IN Black Plastic Diaphragm Activated Long Tail Trough Valve with Float
This 1 inch long tail float valve utilizes a unique way of operation where the pin moves out of the tip of the jet center, pushing any accumulated debris which reduces the valve from blocking. The valve operates at full flow when in the open position reducing wear and tear on the pump while also saving electricity. The valve uses a diaphragm that shuts off the supply of water slowly avoiding any chance of creating water hammer.
Features
- Valve is serviceable
- Valve is made from glassed filled nylon
- Valve runs at full flow until shut off
- Diaphgram design
Specifications | |
---|---|
Body Material | Acetyl |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268160765 |
Flow Specifications | 9999 |
Inlet 1 Connection Size | 1 IN |
Inlet Pressure-PSI | 4 |
Lead Free | YES |
Maximum Pressure-PSI | 175 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88005624 |
Series | XF |
Stem Length | Does Not Apply To Product |