XS134LT
Part of the XS Series
Ordering Code: 88005631
UPC: 098268160819
Lead Free: YES
1 x 3/4 IN Black Plastic Long Tail Piston Operated High Flow Float Valve with Cord and Nipple
This high flow long tail float valve is piston operated, the valve can be fully serviced by hand and in place. It has a male camlock outlet that allows for the water supply to be used for other means such as cleaning down machinery and filling up water storage tanks. The valve also comes with a shut off pin allowing the water supply to valve to be shut off.
Features
- Valve is serviceable
- Valve is made from glassed filled nylon
- Valve can be serviced without use of tools
- Portsmouth design
Specifications | |
---|---|
Body Material | Acetyl |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268160819 |
Flow Specifications | 9999 |
Inlet 1 Connection Size | Does Not Apply To Product |
Inlet Pressure-PSI | 0 |
Lead Free | YES |
Maximum Pressure-PSI | 175 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88005631 |
Series | XS |
Stem Length | 12 IN |