AHN40 D
Discontinued
Part of the AHN Series
Ordering Code: 88005331
UPC: 098268152456
Lead Free: YES
1 1/2 Large Hose Nozzle, Display Box
This large 1 1/2 inch hose nozzle is strong and robust with a quick action on/off movement to a fully adjustable spray pattern. It gives very high flow rates to insure a fast wash-down time. Comes individually labeled in a display ready box.
Features
- High quality industrial plastics that give great impact resistance
- Fully serviceable
- Will handle 100 psi pressure
- Non corrosive
| Specifications | |
|---|---|
| Body Material | Glass Fibre Reinforced Nylon |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268152456 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 7.00 |
| Maximum Working Pressure-PSI | 100 |
| Part Number | 88005331 |
| Series | AHN |