Commercial Excess Flow Valve
Commercial Excess Flow Valve
Features
- Automatic protection against excessive gas leaks with a high-temperature, flow-limiting internal valve
- Certified for safety and compliance: CSA (ANSI Z21.93/CSA 6.30) and California DSA (CA-DSA)
- For use with Dormont 1675 Blue Hose gas appliance connectors only
- Error-proof bidirectional design with automatic reset for uninterrupted kitchen operations
- Durable, corrosion-resistant steel construction built for demanding foodservice environments
- Quick and easy installation, compatible with most commercial gas appliances
- Approved by the Commonwealth of Massachusetts
Dormont Commercial Excess Flow Valve (EFV) is engineered to enhance safety in foodservice commercial kitchens through its innovative design. In the event of a gas line rupture or disconnection, the EFV detects the abnormal flow and automatically activates an internal valve to restrict gas flow, helping prevent the dangerous accumulation of gas within the space. Designed for use with Dormont 1675 Blue Hose gas appliance connectors only.
To learn more visit: Blue Hose Gas Connectors
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Commercial Excess Flow Valve