FPMD75FFKITQ
The Dormont FloPro (TM) MD Gas Measurement Diagnostic System with the SnapFast Quick Disconnect (QD) accessory allows installers and service technicians to quickly diagnose gas pressure or flow issues on appliances outfitted with the Dormont 3/4 in. Blue Hose and SnapFast QD products. A free app can be downloaded from Google Play or the Apple App Store. This kit includes the FloPro-MD device, SnapFast QD Kit, battery pack and 120V AC power adapter.
Features
- Displays real time data, gas pressure, flow and BTUs
- Compatible with natural gas (NG) and propane (LPG)
- 3 in 1 diagnostic tool: replaces the need for a flow meter, manometer and calculator
- SnapFast quick disconnect (QD) Kit for speedy installation and removal with kitchen appliances
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Calibration | Calibration Not Required |
| Gauge | Does Not Apply |
| Hand Tool Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Material | Cast Aluminum |
| Outer Diameter | 3/4 IN |
| Product Market Application | All Markets |
| Products Used On | Gas Burning Appiances |
| Products Used On Size | Up to 1 inch gas lines |
| Products Used On Size-Metric | 25.4 millimeters |
| Tool Repairability | Factory Repairable Only |
| UL Listing | 1-UL Listed |