075FV
This 3/4 inch two-piece full port ball valve with female threaded end connections is used in commercial and industrial gas applications. This valve features brass body construction, 3/4 FIP x 3/4 FIP end connections, adjustable packing gland, chrome plated brass ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem, brass adapter, and steel handle. Each valve undergoes extensive factory testing before it is shipped, assuring a quality product. The temperature range is minus 40 to 400 degrees F (minus 40 to 204 degrees C).
Features
- Durable brass construction
- CSA approved and design certified
- Quarter turn shutoff handles
- Large wrench flats allow for easy installation
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 19 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Minimum Temperature - Celsius | -40.00 |
| Minimum Temperature-Fahrenheit | -40 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Size-Metric | 19 MM |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Product Market Application | Foodservice |
| UL Listing | 1-UL Listed |