RDC-S0288-48
This 48 inch restraining device prevents transmission of the strain to the gas connector. The restraining cable is shorter than the gas connector to prevent strain on the gas connector ends.
Features
- Stranded steel cable for added flexibility
- CSA approved and design certified
- PVC coated
- Used for caster mounted equipment
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Kit Contents | Restraining Cable with Spring Loaded Hooks, Anchors, Screws, Eye-Bolt, Staple Bracket, Lock Nuts and Washers |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |