SM50-GRAY
This 1/2 inch Swivel provides 360 degree movement at both ends giving maximum protection to the life of the connector and greatly increases kitchen aisle space by allowing the appliance to be closer to the wall. Durable nylon bearing eliminates metal on metal friction for longer life and excellent performance.
Features
- Cast aluminum
- CSA approved and design certified
- Full 360 degree rotation
- plated steel end fittings
Specifications | |
---|---|
Brand | Dormont |
Brass Insert | No |
Finish | Brass |
Fitting Name | Gas Fitting |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Male Threaded |
Inlet Material | Steel |
Inlet Thread Type | NPT |
Inner Diameter | 1/2 IN |
Lead Free | Not In Scope |
Material | Aluminum |
Maximum Working Temperature-Celsius | 177.00 |
Maximum Working Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outer Diameter | 5/8 IN |
Outlet Connection Size | 1/2 IN |
Outlet Connection Size-Metric | 13 MM |
Outlet Connection Type | Female Threaded |
Outlet Material | Steel |
Outlet Thread Type | NPT |
Product Market Application | Foodservice |
Suitable for Gas Service | Yes |
UL Listing | N-No UL Code Rating |