RDC24R

Part of the RESTRAINT Series

Ordering Code: 0243753

UPC: 662447068182

Lead Free: Not In Scope

Restraining Device, Mounting Hardware For 24 In Gas Connectors, Bagged

  • Required by ANSI Z21.69 to be used with moveable gas hoses for caster-mounted equipment
  • Includes hardware for mounting
  • For use with 12 and 24 inch gas connectors
  • Plastic coating that covers the end fittings for easy cleaning
Specifications
Brand Dormont
Buy American Act Compliant NO
Kit Contents Mounting Hardware
Lead Free Not In Scope
Product Market Application Foodservice