RDC36R

Part of the RESTRAINT Series

Ordering Code: 0241672

UPC: 662447068205

Lead Free: Not In Scope

Restraining Device, Mounting Hardware For 36 In Gas Connectors, Bagged

  • Required by ANSI Z21.69 to be used with moveable gas hoses for caster-mounted equipment
  • Includes hardware for mounting
  • For use with 36 inch gas connectors
  • Plastic coating that covers the end fittings for easy cleaning
Specifications
Brand Dormont
Buy American Act Compliant NO
Kit Contents Mounting Hardware
Lead Free Not In Scope
Product Market Application Foodservice