RDC60R
This restraining device with mounting hardware is installed where a gas connector is connected on gas cooking equipment to enhance safety and sanitation in commercial kitchens. ANSI Z21.69 standard requires that each gas connector used on equipment with caster-mounted or fixed legs is moved for cleaning or service repair and should also be installed with a restraining device, which limits strain on the connector. This device is designed for use with 60 and 72 inch long gas connectors.
Features
- Required by ANSI Z21.69 to be used with moveable gas hoses for caster-mounted equipment
- Includes hardware for mounting
- For use with 60 inch and 72 inch gas connectors
- Plastic coating that covers the end fittings for easy cleaning
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Kit Contents | Mounting Hardware |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |