CF-50
This 1/2 inch quick disconnect valve combination fitting is designed for the foodservice industry and to meet the safety and operational needs of commercial kitchens. It consists of a push-to-connect quick disconnect with thermal shutoff and an innovative carbon steel safety sleeve that is designed so the gas connector cannot be disconnected until the gas valve is shut off, and cannot be opened until the gas connector is attached.
Features
- Patented design
- CSA certified
- Internal thermal shutoff feature
- Valve cannot be opened if the nipple is disconnected and nipple cannot be disconnected if the valve is open
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Fitting Name | Gas Shutoff Valve |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Material | Brass |
| Inner Diameter | 1/2 IN |
| Lead Free | Not In Scope |
| Material | Brass |
| Maximum Working Temperature-Celsius | 117.00 |
| Maximum Working Temperature-Fahrenheit | 350 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Size-Metric | 13 MM |
| Outlet Connection Type | Push |
| Outlet Material | Steel |
| Product Market Application | Foodservice |
| Suitable for Gas Service | Yes |